??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24530.0240 Cylindrical Handle
HELP_VARIABLE
Company
Halder
Description
EH 24530. - Cylindrical Handles, rotating
Bill of material
24530.0240 Cylindrical Handle
BESTNR
Ref. No.
24530.0240
D1
23 mm
D2
Thread
M8
D3
13 mm
D4
19 mm
L1
65 mm
L2
14 mm
G
Weight
79 g
VERS
0 mm
Embedded user actions